IESNA:LM-63-2002
[TEST]P957533
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]66222
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7254.8 7923.7 8651.5 9424.4 10093.4 10653.9 11078.8 11327.4 11368.1 11246
11119.4 11110.4 11187.2 11354.5 11747.7 12728.6 15164.9 18821.7 22080.7 24584.8
26510.4 28327.5 29968.3 31509.6 32544.7 31053.1 25136.3 17583.2 12159.1 8176.9
3448.8 1093.9 519.8 226 72.3 0 0
7254.8 7937.3 8705.7 9451.5 10125 10685.5 11137.5 11386.1 11422.3 11313.8
11173.7 11169.2 11227.9 11399.7 11802 12570.4 14667.7 18234.1 21868.2 24462.8
26465.2 28481.2 30022.5 31532.2 32648.7 31685.9 26207.5 18713.2 12742.2 8479.7
3670.3 1188.8 605.7 266.7 94.9 0 0
7254.8 7928.3 8674.1 9392.8 10034.6 10568 10979.3 11237 11264.1 11169.2
11065.2 11047.1 11110.4 11282.2 11666.4 12385.1 14089.2 17302.9 20919 23730.5
25809.8 27997.5 30072.2 31975.2 33584.3 34045.4 30357 23622 15937.9 10351
4791.3 1889.4 1062.2 587.6 271.2 90.4 0
7254.8 7874 8565.6 9252.6 9831.2 10323.9 10717.2 10920.6 10988.4 10947.7
10870.8 10861.8 10916 10997.4 11223.4 11679.9 12457.4 14247.4 17302.9 20810.5
23929.4 26826.8 29782.9 32567.3 35229.7 37308.9 38714.7 38827.7 36395.8 28874.4
16227.2 5808.3 2332.4 1247.5 574.1 131.1 0
7254.8 7783.6 8393.8 9022.1 9569.1 10034.6 10405.3 10653.9 10766.9 10794
10789.5 10816.6 10893.4 10965.8 11110.4 11440.4 12018.9 12891.3 14523.1 17280.3
20882.9 24729.5 28598.7 32626.1 35948.4 39085.3 42163.5 45603.3 48283.7 46312.9
36639.9 20182.2 7941.8 3552.8 1500.7 153.7 0
7254.8 7733.9 8271.8 8814.2 9311.4 9767.9 10138.6 10427.9 10586.1 10699.1
10780.4 10911.5 11110.4 11268.6 11417.8 11652.8 12154.5 12959.1 14188.6 15693.8
17913.2 20819.6 24128.3 27681.1 31346.9 35410.5 39948.6 45277.8 52618.5 56980.4
52130.3 39184.7 21312.3 7602.8 1889.4 108.5 0
7254.8 7706.8 8235.6 8782.6 9266.2 9722.7 10116 10400.8 10572.5 10681
10794 10925.1 11114.9 11282.2 11458.5 11720.6 12208.8 12999.8 14238.3 15833.9
17962.9 20810.5 24042.4 27522.9 31261 35369.8 40007.4 45616.9 52609.4 56718.2
51420.7 38434.4 21208.3 7756.5 1866.8 122 0
7254.8 7616.4 8050.3 8524.9 8981.4 9424.4 9822.2 10156.7 10396.2 10581.6
10775.9 11011 11268.6 11485.6 11698 12000.9 12489 13243.9 14364.9 15892.7
17836.3 20213.9 23066.1 26352.2 30067.7 34248.8 38814.1 43745.5 49802.5 54431
48102.9 30040.6 13628.1 4637.6 1102.9 94.9 0
7254.8 7557.6 7883.1 8258.2 8665 9076.4 9483.2 9840.3 10165.7 10450.5
10748.8 11033.6 11304.8 11544.3 11815.5 12208.8 12773.8 13646.2 14957 16747
19115.5 21940.6 25217.6 28797.6 32440.8 36273.8 40210.8 44391.9 48550.4 49951.6
44382.9 29746.8 12796.4 3837.6 1545.9 429.4 0
7254.8 7453.6 7688.7 7959.9 8298.9 8669.6 9031.2 9406.3 9749.9 10097.9
10450.5 10771.4 11042.6 11331.9 11639.3 12005.4 12574.9 13488 14898.3 16954.9
19630.8 22718 26022.2 29371.6 32707.4 36056.8 39505.7 42809.9 44315.1 41444.8
32635.1 16371.8 4420.7 1677 913.1 253.1 0
7254.8 7345.2 7462.7 7652.5 7905.7 8181.4 8511.3 8832.3 9180.3 9505.8
9885.5 10251.6 10613.2 10992.9 11386.1 11856.2 12502.6 13506.1 15015.8 17271.3
20232 23744.1 27134.2 30054.1 32580.9 34972 36915.7 37376.7 35026.3 28616.8
17854.4 6527 1310.8 402.3 140.1 49.7 0
7254.8 7290.9 7340.6 7485.3 7693.2 7923.7 8199.5 8484.2 8791.6 9121.6
9474.1 9835.7 10233.5 10640.3 11092.3 11634.7 12344.4 13388.5 14853 16860
19549.4 22668.3 25529.5 27310.4 28128.6 28277.7 27672.1 25755.5 22243.4 17054.3
10039.1 3417.2 777.5 221.5 63.3 27.1 0
7254.8 7218.6 7223.1 7300 7440.1 7611.8 7819.8 8041.3 8262.7 8470.7
8701.2 8913.6 9162.2 9401.8 9664 9980.4 10446 11178.2 12335.4 14021.4
16186.5 18383.2 19897.5 20109.9 18898.5 16647.5 13429.2 9428.9 5374.4 2458.9
1053.2 397.8 149.2 58.8 27.1 4.5 0
7254.8 7092 6997.1 6942.9 6897.7 6816.3 6676.2 6454.7 6160.9 5812.8
5415.1 4994.7 4574.3 4199.2 3909.9 3697.4 3543.8 3485 3787.8 4488.5
5265.9 5903.3 5867.1 4836.5 3390.1 2260.1 1564 1089.3 727.7 452
284.8 180.8 90.4 36.2 9 0 0
7254.8 6974.5 6757.5 6486.3 6097.6 5614 5044.4 4407.1 3729.1 3064.6
2581 2327.9 2273.6 2296.2 2373.1 2440.9 2495.1 2499.6 2440.9 2318.8
2183.2 2047.6 1903 1744.8 1536.8 1279.2 998.9 718.7 537.9 393.2
253.1 149.2 58.8 22.6 9 0 0
7254.8 6870.6 6481.8 5962 5247.8 4465.9 3647.7 2924.5 2508.7 2368.5
2296.2 2232.9 2183.2 2133.5 2106.4 2088.3 2065.7 2016 1907.5 1749.3
1591.1 1432.9 1279.2 1102.9 926.6 772.9 659.9 560.5 443 302.8
153.7 76.8 36.2 13.6 0 0 0
7254.8 6766.6 6219.7 5388 4465.9 3530.2 2793.4 2513.2 2431.8 2364
2296.2 2228.4 2160.6 2092.8 1993.4 1880.4 1749.3 1595.6 1428.4 1265.6
1111.9 976.3 867.9 782 700.6 623.8 542.4 429.4 293.8 198.9
131.1 72.3 31.6 13.6 0 0 0
7254.8 6703.3 5957.5 4985.7 3891.8 2969.7 2594.5 2517.7 2445.4 2368.5
2305.3 2228.4 2147 2047.6 1921 1762.8 1591.1 1414.8 1229.5 1048.7
899.5 804.6 736.8 673.5 605.7 537.9 461.1 366.1 289.3 230.5
167.2 108.5 36.2 4.5 0 0 0
7254.8 6612.9 5704.4 4551.7 3421.7 2752.7 2603.6 2531.3 2458.9 2382.1
2314.3 2242 2156.1 2038.6 1880.4 1713.1 1509.7 1306.3 1084.8 926.6
822.7 759.4 709.7 655.4 596.7 524.3 433.9 357.1 298.3 235
171.8 108.5 31.6 0 0 0 0
7254.8 6603.9 5623 4384.5 3240.9 2725.6 2630.7 2553.9 2477 2404.7
2332.4 2251 2165.1 2038.6 1884.9 1681.5 1451 1220.4 1030.6 885.9
795.5 736.8 682.5 623.8 556 470.1 375.2 311.9 253.1 194.4
131.1 72.3 18.1 0 0 0 0
7254.8 6603.9 5564.2 4294.1 3164.1 2725.6 2648.8 2571.9 2486.1 2404.7
2332.4 2255.5 2169.6 2056.6 1912 1713.1 1469 1224.9 1017 863.3
772.9 718.7 664.5 601.2 524.3 415.8 320.9 266.7 217 162.7
104 40.7 4.5 0 0 0 0
7254.8 6626.5 5591.4 4307.7 3164.1 2725.6 2648.8 2571.9 2490.6 2413.7
2336.9 2260.1 2178.7 2070.2 1925.6 1704.1 1460 1206.9 998.9 849.8
768.4 714.2 655.4 596.7 515.3 388.7 302.8 253.1 198.9 144.6
90.4 31.6 0 0 0 0 0
